Southwire’s Instrumentation Cables Type TC-ER per UL 1277 are suitable for installations as outlined in NEC Article 336 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are constructed with 7-strand cop- per conductors insulated with nylon covered PVC. The paired conductors are colored black, white, and alpha-numeric printed. Each pair has an aluminum polyester foil with 100% coverage and a tinned drain wire. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger) and direct burial. The cable is rated for -30°C to 90°C and rated for Class I Div II hazardous locations, sun and oil resistant. The jacket is black PVC with a nylon rip cord for easy removal.
Conductor | Ground Wire | ||||||||
No. of Conductors | Size (AWG or kcmil) | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | |
562951 | 2 2 | 18 AWG 18 AWG | 7 7 | 15 0.38 | 264 6.73 | 38 57 | |||
562953 | 4 4 | 18 AWG 18 AWG | 7 7 | 15 0.38 | 410 10.41 | 77 115 | |||
591448 | 5 5 | 18 AWG 18 AWG | 7 7 | 410 10.41 | 71 106 | ||||
558414 | 9 9 | 18 AWG 18 AWG | 7 7 | 493 12.53 | 133 198 | ||||
677058 | 10 10 | 18 AWG 18 AWG | 7 7 | 30 0.76 | 714 18.15 | 182 271 | |||
563029 | 16 16 | 18 AWG 18 AWG | 7 7 | 15 0.38 | 635 16.13 | 229 341 | |||
563032 | 24 24 | 18 AWG 18 AWG | 7 7 | 15 0.38 | 732 18.61 | 320 476 | |||
562954 | 2 2 | 16 AWG 16 AWG | 7 7 | 15 0.38 | 292 7.43 | 50 74 | |||
562955 | 3 3 | 16 AWG 16 AWG | 7 7 | 15 0.38 | 312 7.93 | 63 94 | |||
563035 | 4 4 | 16 AWG 16 AWG | 7 7 | 15 0.38 | 422 10.72 | 99 147 | |||
596822 | 5 5 | 16 AWG 16 AWG | 7 7 | 409 10.40 | 87 129 | ||||
563037 | 8 8 | 16 AWG 16 AWG | 7 7 | 15 0.38 | 515 13.08 | 162 242 | |||
596816 | 9 9 | 16 AWG 16 AWG | 7 7 | 516 13.11 | 146 217 | ||||
566953 | 13 13 | 16 AWG 16 AWG | 7 7 | 645 16.38 | 239 355 | ||||
563039 | 16 16 | 16 AWG 16 AWG | 7 7 | 15 0.38 | 720 18.29 | 316 470 | |||
596817 | 17 17 | 16 AWG 16 AWG | 7 7 | 662 16.83 | 261 388 | ||||
563041 | 24 24 | 16 AWG 16 AWG | 7 7 | 15 0.38 | 867 22.02 | 479 712 | |||
566925 | 25 25 | 16 AWG 16 AWG | 7 7 | 799 20.31 | 445 663 | ||||
559145 | 48 48 | 16 AWG 16 AWG | 7 7 | 15 0.38 | 1174 29.82 | 877 1305 | |||
566949 | 72 72 | 16 AWG 16 AWG | 7 7 | 15 0.38 | 1379 35.03 | 1261 1877 | |||
581276 | 2 2 | 14 AWG 14 AWG | 7 7 | 15 0.38 | 323 8.20 | 67 99 | |||
581600 | 4 4 | 12 AWG 12 AWG | 7 7 | 16 0.41 | 422 10.72 | 148 221 | |||
581566 | 5 5 | 12 AWG 12 AWG | 7 7 | 16 0.41 | 463 11.76 | 177 263 | |||
581567 | 5 5 | 10 AWG 10 AWG | 7 7 | 20 0.51 | 588 14.95 | 289 430 | |||
589490 | 0 0 | 1 AWG 1 AWG | 19 19 | 556 14.12 | 357 531 | ||||
589495 | 0 0 | 1/0 AWG 1/0 AWG | 19 19 | 598 15.19 | 434 646 | ||||
589496 | 0 0 | 2/0 AWG 2/0 AWG | 19 19 | 50 1.27 | 644 16.36 | 529 788 | |||
589500 | 0 0 | 4/0 AWG 4/0 AWG | 19 19 | 753 19.13 | 796 1185 | ||||
589497 | 0 0 | 250 KCMIL 250 KCMIL | 37 37 | 872 22.15 | 984 1465 | ||||
589499 | 0 0 | 350 KCMIL 350 KCMIL | 37 37 | 945 24.00 | 1297 1930 | ||||
589501 | 0 0 | 500 KCMIL 500 KCMIL | 37 37 | 65 1.65 | 1066 27.08 | 1791 2665 | |||
599949 | null null null null |