IMSA 14 Sol 2C Cu PE PVC+ 2500R

IMSA 14 Sol 2C Cu PE PVC+ 2500R

SKU: 59312403
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s IMSA 19-1 cable meets the requirements of International Municipal Signal Association IMSA 19-1 specification. Rated for use in traffic signal, traffic control systems, underground conduit and aerial use where supported by a messenger. IMSA 19-1 600 Volt series cables run from the traffic light to the controller station The conductors are bare annealed copper stranded class B and covered with an abrasion, sunlight and moisture resistant polyvinyl chloride jacket. The insulated conductors are twisted and wrapped with a polyester tape. A ripcord is added under the black polyvinyl chloride jacket for ease of removal. These cables are capable of operating continuously at a conductor temperature between -20°C and 75°C.

Specifications

measurement
imperial metric
Stock # 59312403 59312403
No. of Conductors 2 2
Size (AWG or kcmil) 14 AWG 14 AWG
No. of Strands 1 1
Insulation Thickness (mils) (mm) 25 0.64 mils mm
Nom. OD (mils) (mm) 330 8.39 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 58 86 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • EPA 40 CFR, Part 26, Subpart C heavy metals per Table 1, TCLP method
  • IMSA 19-1

Construction

  • Conductor:Stranded annealed bare copper class B per ASTM B3 and B8
  • Insulation:Polyethylene PE
  • Rip Chord:High strength rip chord for ease of jacket removal
  • Separator:Polyester tape
  • Jacket:Black polyvinyl chloride PVC jacket

Resources

There are no downloadable resources for this product.