4-7 CU QX RICHMOND/XLP

Southwire #: 60662126

Copper Conductors With Crosslinked Polyethylene Insulation.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Primarily used for 120 volt overhead service applications such as street lighting, outdoor lighting, and temporary service for construction. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 90°C for crosslinked polyethylene (XLP) insulated conductors.

Specifications

measurement
imperial metric
Stock # 60662126 60662126
No. of Conductors 4 4
Size (AWG or kcmil) 4 AWG 4 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Nom. OD (mils) (mm) 760 19.31 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 570 849 lbs/1000' kgs/km

Standards & References

  • ASTM B1 Hard-Drawn Copper
  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ICEA S-76-474 Standard for Neutral-Supported Power Cable Assemblies with Weather-Resistant Extruded Insulation Rated 600V

Construction

  • Conductor: Conductors are stranded, compressed copper
  • Insulation: Cross Linked Polyethylene (XLPE)
  • Messenger: Hard Drawn Copper

Resources

There are no downloadable resources for this product.