Primarily used for 120 volt overhead service applications such as street lighting, outdoor lighting, and temporary service for construction. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 90°C for crosslinked polyethylene (XLP) insulated conductors.
Stock # | 10981924 10981924 | |
No. of Conductors | 3 3 | |
Size (AWG or kcmil) AWG or kcmil mm2 | 2 AWG 2 AWG | |
No. of Strands | 7 7 | |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Nom. OD (mils) (mm) | 805 20.46 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 661 984 | lbs/1000' kgs/km |