AL XLP WEATHERPROOF LINEWIRE

Aluminum Conductor. Polyethylene or Crosslinked Polyethylene Covering.

Download Category Specifications
PDF Excel Table

Application

Used primarily for, but not limited to, overhead secondary distribution lines. Installed on insulators, otherwise treated as a bare conductor.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
104398 0 0 2 AWG 2 AWG 6 6 405 10.30 116 173
104257 0 0 1/0 AWG 1/0 AWG 7 7 60 1.52 477 12.13 134 200
104430 0 0 2/0 AWG 2/0 AWG 6 6 566 14.39 230 343
104273 0 0 3/0 AWG 3/0 AWG 7 7 570 14.49 202 300
104281 0 0 4/0 AWG 4/0 AWG 7 7 626 15.90 248 370
104547 0 0 77.47 KCMIL 77.47 KCMIL 7 7 405 10.30 98 146
104554 0 0 123.3 KCMIL 123.3 KCMIL 7 7 518 13.16 158 236
104570 0 0 195.7 KCMIL 195.7 KCMIL 7 7 621 15.79 239 355
104315 0 0 336.4 KCMIL 336.4 KCMIL 19 19 765 19.44 375 559
148130 0 0 350 KCMIL 350 KCMIL 19 19 778 19.77 390 580
104331 0 0 477 KCMIL 477 KCMIL 37 37 930 23.64 540 803
104349 0 0 556.5 KCMIL 556.5 KCMIL 37 37 992 25.21 622 925
202127 0 0 636 KCMIL 636 KCMIL 61 61 1081 27.47 721 1073
148460 0 0 795 KCMIL 795 KCMIL 61 61 1187 30.15 885 1317
202135 0 0 1033.5 KCMIL 1033.5 KCMIL 61 61 1326 33.70 1128 1678

Standards & References

Southwire's covered line wire meets or exceeds the following ASTM specifications:

  • B-230 Aluminum Wire, 1350-H19 for Electrical Purposes.
  • B-231 Aluminum Conductors, Concentric-Lay-Stranded.

Construction

Aluminum alloy 1350-H19conductors, concentrically stranded. Covered with crosslinked polyethylene (XLP).

  • 1350

Resources

There are no downloadable resources for this product.