77.47-7 AAAC 45 MILS/XLP GRAY

Southwire #: 62205915

Aluminum Conductor. Polyethylene or Crosslinked Polyethylene Covering.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Used primarily for, but not limited to, overhead secondary distribution lines. Installed on insulators, otherwise treated as a bare conductor.

Specifications

measurement
imperial metric
Stock # 62205915 62205915
No. of Conductors 0 0
Size (AWG or kcmil) 77.47 KCMIL 77.47 KCMIL
No. of Strands 7 7
Nom. OD (mils) (mm) 405 10.30 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 99 147 lbs/1000' kgs/km

Standards & References

Southwire's covered line wire meets or exceeds the following ASTM specifications:

  • B-230 Aluminum Wire, 1350-H19 for Electrical Purposes.

Construction

Aluminum alloy 6201 concentrically stranded. Covered with polyethylene or crosslinked polyethylene (XLP).

  • 6201

Resources

There are no downloadable resources for this product.