350-19 AAC 60 MILS/XLP CHINQUAPIN

SKU: 14813001
Aluminum Conductor. Polyethylene or Crosslinked Polyethylene Covering.
Download Category Specifications:
PDF Excel Table
Register or Save Product
Add to Bill of Materials
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Used primarily for, but not limited to, overhead secondary distribution lines. Installed on insulators, otherwise treated as a bare conductor.

Specifications

measurement
imperial metric
Stock # 14813001 14813001
No. of Conductors 0 0
Size (AWG or kcmil) 350 KCMIL 350 KCMIL
No. of Strands 19 19
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Nom. OD (mils) (mm) 778 19.77 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 390 580 lbs/1000' kgs/km

Standards & References

Southwire's covered line wire meets or exceeds the following ASTM specifications:

  • B-230 Aluminum Wire, 1350-H19 for Electrical Purposes.
  • B-231 Aluminum Conductors, Concentric-Lay-Stranded.

Construction

Aluminum alloy 1350-H19conductors, concentrically stranded. Covered with crosslinked polyethylene (XLP).

  • 1350

Resources

There are no downloadable resources for this product.