Used primarily for, but not limited to, overhead secondary distribution lines. Installed on insulators, otherwise treated as a bare conductor.
Stock # | 10439815 10439815 | |
No. of Conductors | 0 0 | |
Size (AWG or kcmil) | 2 AWG 2 AWG | |
No. of Strands | 6 6 | |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Nom. OD (mils) (mm) | 405 10.30 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 116 173 | lbs/1000' kgs/km |
Southwire's covered line wire meets or exceeds the following ASTM specifications:
ACSR conductors, concentrically stranded. Covered with crosslinked polyethylene (XLP).