795-61 AAC 95 MILS/LDPE PERSIMMON

Southwire #: 10226901 Out of Stock

Aluminum Conductor. Polyethylene or Crosslinked Polyethylene Covering.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Used primarily for, but not limited to, overhead secondary distribution lines. Installed on insulators, otherwise treated as a bare conductor.

Specifications

measurement
imperial metric
Stock # 10226901 10226901
No. of Conductors 0 0
Size (AWG or kcmil) 795 KCMIL 795 KCMIL
No. of Strands 61 61
Insulation Thickness (mils) (mm) 95 2.41 mils mm
Nom. OD (mils) (mm) 1187 30.15 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 885 1317 lbs/1000' kgs/km

Standards & References

Southwire's covered line wire meets or exceeds the following ASTM specifications:

  • B-230 Aluminum Wire, 1350-H19 for Electrical Purposes.
  • B-231 Aluminum Conductors, Concentric-Lay-Stranded.

Construction

Aluminum alloy 1350-H19conductors, concentrically stranded. Covered with crosslinked polyethylene (XLP).

  • 1350

Resources

There are no downloadable resources for this product.