397.5-19 AAC 80 MILS/LDPE MOLLES

Southwire #: 10223601 Out of Stock

Aluminum Conductor. Polyethylene or Crosslinked Polyethylene Covering.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Used primarily for, but not limited to, overhead secondary distribution lines. Installed on insulators, otherwise treated as a bare conductor.

Specifications

measurement
imperial metric
Stock # 10223601 10223601
No. of Conductors 0 0
Size (AWG or kcmil) 397.5 KCMIL 397.5 KCMIL
No. of Strands 19 19
Nom. OD (mils) (mm) 861 21.88 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 459 684 lbs/1000' kgs/km

Standards & References

Southwire's covered line wire meets or exceeds the following ASTM specifications:

  • B-230 Aluminum Wire, 1350-H19 for Electrical Purposes.
  • B-231 Aluminum Conductors, Concentric-Lay-Stranded.

Construction

Aluminum alloy 1350-H19conductors, concentrically stranded. Covered with crosslinked polyethylene (XLP).

  • 1350

Resources

There are no downloadable resources for this product.