MIN 6/3 Stc 2kV SHD-GC EB CPE-X Bk 99

Southwire #: 59756599

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application

RHINOSHIELDTM Type SHD-GC is a heavy-duty trailing cable where flexibility and maximum protection is required. For use with mobile, reeling, or stationary mining equipment, continuous mining machines, longwall mining systems, and blast hole drillers. It is also an ex- cellent choice for shovels, draglines, dredges, cranes and marine shore-to-ship power supplies, and anytime extra-durable, flexible cable is required. Suitable for continuous submersion in water. Ground check conductor provides fail-safe ground monitoring. Embossed print legend for easy cable identification. Cold Bend and Impact Tested to -50°C.

Specifications

Stock # 59756599 59756599
Size (AWG or kcmil) (mm2) 6 AWG 6 AWG
No. of Strands 133 133
Nom. OD (mils) (mm) 1290 32.77 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1143 1702 lbs/1000' kgs/km

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ICEA S-75-381 Portable and Power Feeder Cables for Use in Mines
  • MSHA Approved

Construction

  • Conductor:Tin coated, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B33/B172
  • Separator Tape:Semi-conducting tape applied between the conductor and insulation to facilitate stripping
  • Conductor Shield:Semi-conducting cross-linked copolymer
  • Insulation:Ethylene Propylene Rubber (EPR) 100% Insulation Level
  • Insulation Shield:Semi-conducting cross-linked copolymer
  • Shield Separator:Semi-conducting SBR tape applied to the phase insulation with a 50% overlap, adhesive side up
  • Braid Shield:Tin coated, soft drawn, annealed, copper braid shield (60% minimum coverage), combined with color coded nylon (black, white, red) with a 40% maximum coverage
  • Ground Check Conductor:Tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172 with yellow, high strength, polypropylene insulation
  • Ground Conductors:Two uninsulated, tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172
  • Tape:SBR tape applied over the cabled core for improved mechanical integrity and ease of stripping
  • Inner Jacket:Black, mold cured, extra heavy-duty modified integral fill flame resistant, thermosetting Chlorinated Polyethylene
  • Reinforcement:Reinforcing twine applied between the two jacket layers
  • Outer Jacket:Black, mold cured, extra heavy-duty, flame resistant, thermosetting Chlorinated Polyethylene (CPE). Other colors available
  • Reflective Stripe:Highly visible reflective stripe embedded into the outer jacket to increase safety and help prevent cable run-over (optional, contact your sales representative for part number)

Resources

There are no downloadable resources for this product.