3/0-418 TINNED CU 3/C 2x2GW 1x8GC SHD-GC RHINOSHIELD II 2KV BLACK CPE JKT CSA

Southwire #: 64134199

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application

RHINOSHIELDTM Type SHD-GC is a heavy-duty trailing cable where flexibility and maximum protection is required. For use with mobile, reeling, or stationary mining equipment, continuous mining machines, longwall mining systems, and blast hole drillers. It is also an ex- cellent choice for shovels, draglines, dredges, cranes and marine shore-to-ship power supplies, and anytime extra-durable, flexible cable is required. Suitable for continuous submersion in water. Ground check conductor provides fail-safe ground monitoring. Embossed print legend for easy cable identification. Cold Bend and Impact Tested to -50°C.

Specifications

Stock # 64134199 64134199
No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 3/0 AWG 3/0 AWG
No. of Strands 418 418
Insulation Thickness (mils) (mm) 80 2.03 mils mm
Size (AWG) 2 2
Nom. OD (mils) (mm) 2126 54.00 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 3652 5434 lbs/1000' kgs/km

Standards & References

  • ASTM B33: Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172: Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • CSA C22.2 No. 96: Portable Power Cables
  • ICEA S-75-381: Portable and Power Feeder Cables for Use in Mines
  • MSHA: Approved

Construction

  • Conductor: Tin coated, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B33/B172
  • Separator Tape: Semi-conducting tape applied between the conductor and insulation to facilitate stripping
  • Insulation: Ethylene Propylene Rubber (EPR) 100% Insulation Level
  • Braid Shield: Tin coated, soft drawn, annealed, copper braid shield (60% minimum coverage), combined with color coded nylon (black, white, red) with a 40% maximum coverage
  • Ground Conductors: Two uninsulated, tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172
  • Ground Check Conductor: Tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172 with yellow, high strength, polypropylene insulation
  • Filler: Rubber fillers as needed
  • Tape: SBR tape applied over the cabled core for improved mechanical integrity and ease of stripping. Reinforcing twine applied between SBR tape and outer jacket
  • Outer Jacket: Black, mold cured, extra heavy-duty, flame resistant, thermosetting Chlorinated Polyethylene (CPE). Other colors available
  • Reflective Stripe: Highly visible reflective stripe embedded into the outer jacket to increase safety and help prevent cable runover (optional, contact your sales representative for part number)

Resources

There are no downloadable resources for this product.