Conductor | Ground Wire | ||||||||
No. of Conductors | Size (AWG or kcmil) | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | |
569952 | 3 3 | 14 AWG 14 AWG | 41 41 | 670 17.02 | 242 361 | ||||
571415 | 4 4 | 14 AWG 14 AWG | 41 41 | 710 18.03 | 279 415 | ||||
569951 | 5 5 | 14 AWG 14 AWG | 41 41 | 780 19.81 | 337 502 | ||||
578829 | 3 3 | 12 AWG 12 AWG | 65 65 | 720 18.29 | 302 450 | ||||
571402 | 5 5 | 12 AWG 12 AWG | 65 65 | 830 21.08 | 399 593 | ||||
571731 | 6 6 | 12 AWG 12 AWG | 65 65 | 890 22.61 | 459 683 | ||||
578830 | 3 3 | 10 AWG 10 AWG | 104 104 | 800 20.32 | 360 536 | ||||
571710 | 5 5 | 10 AWG 10 AWG | 104 104 | 900 22.86 | 493 733 | ||||
583920 | 5 5 | 8 AWG 8 AWG | 71 71 | 1090 27.69 | 717 1067 |