Red Alert® Type MC-FPLP Cable is suitable for use as follows:
Stock # | 58346303 58346303 | |
No. of Conductors | 4 4 | |
Size (AWG or kcmil) | 14/18 AWG 14/18 AWG | |
No. of Strands | 1 1 | |
Size (AWG) | 12 12 | |
Nom. OD (mils) (mm) | 613 15.57 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 130 194 | lbs/1000' kgs/km |
Red Alert® Type MC-FPLP Cable meets or exceeds the following requirements:
Type TFN conductors are provided for sizes 18 AWG and 16 AWG cables. The cable is dual rated as 90°C dry, 600 Volt Type MC and 105°C dry, 300 Volt Type FPLP cable.