Southwire PVC Jacketed HCF MCAP® Type MC Cable is suitable for use as follows:
Conductor | Ground Wire | ||||||||
No. of Conductors | Size (AWG or kcmil) | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | |
584950 | 2 2 | 12 AWG 12 AWG | 1 1 | 15 0.38 | 10 10 | 612 15.57 | 187 278 | ||
599111 | 3 3 | 12 AWG 12 AWG | 1 1 | 15 0.38 | 10 10 | 628 15.96 | 193 287 | ||
644645 | 4 4 | 12 AWG 12 AWG | 19 19 | 15 0.38 | 10 10 | 637 16.19 | 225 334 | ||
597999 | 2 2 | 10 AWG 10 AWG | 1 1 | 20 0.51 | 8 8 | 647 16.46 | 185 276 |
Southwire PVC Jacketed HCF MCAP® Type MC Cable fully meets or exceeds the following requirements:
Southwire PVC Jacketed HCF MCAP® Type MC Cable is constructed with solid soft-drawn copper Type THHN circuit conductors (rated 90ºC dry), redundant grounding provided by an armor assembly comprised of interlocked armor with a bare aluminum grounding/ bonding conductor, and a green insulated copper grounding conductor. The insulated circuit and grounding conductors are cabled together and wrapped with a binder tape bearing the print legend. The bare aluminum grounding/bonding conductor is located outside the binding tape and has the same lay as the insulated conductors. Green Aluminum interlocked armor is snugly wrapped around the conductor assembly. A black sunlight resistant, flame retardant PVC jacket is applied over the armor. Print legend is included on the binder tape as well as the overall PVC jacket.