Southwire PVC Jacketed HCF MCAP® Type MC Cable is suitable for use as follows:
Stock # | 59799902 59799902 | |
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
Size (AWG) | 8 8 | |
Nom. OD (mils) (mm) | 647 16.46 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 200 298 | lbs/1000' kgs/km |
Southwire PVC Jacketed HCF MCAP® Type MC Cable fully meets or exceeds the following requirements:
Southwire PVC Jacketed HCF MCAP® Type MC Cable is constructed with solid soft-drawn copper Type THHN circuit conductors (rated 90ºC dry), redundant grounding provided by an armor assembly comprised of interlocked armor with a bare aluminum grounding/ bonding conductor, and a green insulated copper grounding conductor. The insulated circuit and grounding conductors are cabled together and wrapped with a binder tape bearing the print legend. The bare aluminum grounding/bonding conductor is located outside the binding tape and has the same lay as the insulated conductors. Green Aluminum interlocked armor is snugly wrapped around the conductor assembly. A black sunlight resistant, flame retardant PVC jacket is applied over the armor. Print legend is included on the binder tape as well as the overall PVC jacket.