PVC Jacketed AlumaFlex™ Riser MC Feeder with Aluminum THHN Conductors

750/3 kcmil AlumaFlex™ THHN/THWN-2 Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Bare AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 Volts. Lightweight Aluminum Interlocked Armor. Overall PVC Jacket.

Download Category Specifications
PDF Excel Table

Application

Type MC Cable - "flame retardant sunlight resistant PVC Jacket" is suitable for use as follows:

  • Suitable for Wet Location per NEC 330.10(11)
  • Direct burial applications, installation in concrete and where exposed to cinder fills, strong chlorides, caustic alkalis, or vapors of chlorine or of hydrochloricacids
  • Branch, feeder and service power distribution in commercial, industrial, institutional, and multiresidential buildings
  • Power, lighting, control, and signal circuits.
  • Fished or embedded in plaster
  • Concealed or exposed installations.
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
  • As aerial cable on a messenger
  • Installation in cable tray and approved raceways.
  • Under raised floors for information technology equipment conductors and cables perNEC 645.5(D) & 645.5(D)(2).
  • Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
598080
3 3
750 KCMIL 750 KCMIL
1 1
70 1.78
1/0 1/0
3040 77.22
4067 6053

Standards & References

Southwire AlumaFlex™ Type MC Cable - PVC Jacketed meets or exceeds the following requirements:

  • UL 83
  • UL 1569
  • UL 1685
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • Federal Specification A-A59544 (formerly J-C-30B)
  • Jacketed & Non Jacketed will both pass " UL Test" & "FT4/IEEE 1202"(70,000 Btu/hr) Vertical Cable Tray Flame Test
  • NFPA 70 (National Electrical Code), Article 330
  • Listed for use in UL 1, 2, and 3 Hour Through-Penetration FirestopSystems
  • REACH/RoHS-2 (Chemical Limit) Compliant

Construction

Southwire AlumaFlex™ Type MC Cable with Triple E™ Aluminum Alloy - PVC Jacketed is constructed with Aluminum Type THHN/THWN-2 conductors rated 90°C wet or dry, and a bare aluminum grounding conductor for sizes 1/0 AWG and larger. The conductors are cabled together and a binder tape is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. A black flame retardant sunlight resistant PVC jacket is applied over the armor. The jacket is available in other colors upon request, subject to economic order quantities.

Resources

There are no downloadable resources for this product.