MCAP10/2Sol PeGy AA 1500D

SKU: 56100404
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Specifications

measurement
imperial metric
Stock # 56100404 56100404
No. of Conductors 2 2
Size (AWG or kcmil) 10 AWG 10 AWG
No. of Strands 1 1
Insulation Thickness (mils) (mm) 20 0.51 mils mm
Size (AWG) 8 8
Nom. OD (mils) (mm) 497 12.65 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 124 185 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.