Stock # | 55510462 55510462 | |
No. of Conductors | 3 3 | |
Size (AWG or kcmil) | 12 AWG 12 AWG | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
Size (AWG) | 10 10 | |
Nom. OD (mils) (mm) | 498 12.65 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 114 170 | lbs/1000' kgs/km |