Copper Power & Control/Signal Conductors. THHN/THWN & TFN Insulated Singles. Green Insulated Grounding Conductor. Power: 12/2 AWG Copper THHN/THWN. Signal: 16 AWG Copper TFN. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor with Overall PVC Jacket. Sunlight Resistant. Direct Burial. Southwire® PVC Jacketed MC-PCS Duo™ Cable meets the NEC and UL listing requirements for combining power/lighting circuits and Class 2 or Class 3 signal or control circuits in the same cable.
Conductor | Ground Wire | ||||||||
No. of Conductors | Size (AWG or kcmil) AWG or kcmil mm2 | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | |
596181 |
2
2
|
12 AWG
12 AWG
|
1
1
|
15
0.38
|
12
12
|
|
718
18.25
|
241
358
|
|
MC-PCS Duo™ PVC Jacketed Cable meets or exceeds the requirements of:
MC-PCS Duo™ PVC Jacketed Cable is constructed with 12 AWG or 10 AWG CU Type THHN/THWN power and ground conductors along with a control conductor assembly composed of a 30 mil PVC jacket covering two 16 AWG CU Type TFN signal conductors. The phase conductors, ground, and signal conductor assembly are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the taped assembly. A sunlight resistant, direct burial rated PVC Jacket is applied over the armor.