Southwire MC-AP HCF Type MC All Purpose Multiple Circuits Health Care Facility Cable is suitable for use as follows:
- Multiple circuits for branch-circuit wiring for patient care areas of hospitals, medical centers, and other health care
facilities (when installed in accordance with NEC® Articles 517 and 330, and mechanically protected per Article 300.4). Such areas include nursing homes, dental offices, clinics, and outpatient facilities. Use in hazardous anesthetizing areas is prohibited.
- Applications requiring redundant, dedicated or isolated grounding paths.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Environmental air-handling spaces per NEC 300.22 (C).
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Use with UL Listed MCI-A fittings.
- Binder tape with print legend wrapped around assembly.
- Type THHN/THWN rated 90ºC Dry.
- Armor is in contact with aluminum grounding/bonding conductor and serves as a redundant equipment grounding path component
Southwire Armorlite® Type MC Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
| Cond. Size | 10 AWG 10 AWG | |
| Conductor Number | 2 2 | |
| Color | BK,RD,WE/BK,WE/RD,GN BK,RD,WE/BK,WE/RD,GN | |
| Diameter Over Conductor (in) (cm) | 0.101 0.26 | inch cm |
| Cond. Strands | Solid Solid | |
| Insulation Thickness (mils) (mm) | 25 0.64 | mils mm |
| Ground Size | 1x8 1x8 | |
| Num x Neutral Size | 2x10 2x10 | |
| Diameter Over Armor (in) (cm) | 0.663 1.68 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 251 374 | lbs/1000' kgs/km |
Note: Conductor number = number of phase conductors. Does not include neutrals and green ground.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.