3-3 STR CU BLACK/WHITE/RED AL ARMOR CSA AC90 600V

Southwire #: 64354999

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

No. 14 to 2 AWG, Copper Conductors, 600V / -40ºC MIN, 90ºC MAX, XLPE (type RW90)

  • Southwire’s AC90 is designed for exposed and concealed wiring such as ventilated cable trays and other dry locations, where the maximum conductor temperature will not exceed 90°C.
  • Meets CSA cold bend and impact tests at -40°C.

Specifications

Stock # 64354999 64354999
No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 3 AWG 3 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Size (AWG) 8 8
Nom. OD (mils) (mm) 1038 26.37 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 805 1198 lbs/1000' kgs/km

Standards & References

CSA Spec. C22.2, No. 51 - Armoured Cables

  • CSA File Listing: LL90458
  • CSA -40°C Cold Temperature Rating

Construction

  • Solid copper circuit conductors, (No. 8 AWG and larger are stranded) with low temperature XLPE insulation (RW90), copper bonding conductor, twisted assembly wrapped with a paper binder and covered with aluminum interlocking armour.
  • Rated 600 volts.

Resources

There are no downloadable resources for this product.