Southwire Duraclad® Type AC-HCF Cable is suitable for use as follows:
Stock # | 55321501 55321501 | |
No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
Size (AWG) | 10 10 | |
Nom. OD (mils) (mm) | 638 16.23 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 363 541 | lbs/1000' kgs/km |
Southwire Duraclad® Type AC Cable meets or exceeds the following requirements:
Southwire Duraclad® Type AC-HCF Cable is constructed with soft-drawn copper, Type THHN insulated conductors which are individually wrapped with a moisture-resistant, flame-retardant paper covering. A green insulated copper grounding conductor is also included. Lightweight galvanized steel interlocking armor is applied over the assembly. A 16 AWG bare aluminum bond wire is placed inside the armor, runs longitudinally, and is in intimate contact with the armor for its entire length. Galvanized green steel armor available on request and subject to minimum run quantities.