Suitable for use as follows:
Stock # | 58575102 58575102 | |
No. of Conductors | 4 4 | |
Size (AWG or kcmil) (mm2) | 8 AWG 8 AWG | |
No. of Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 30 0.76 | mils mm |
Size (AWG) | 8 8 | |
Nom. OD (mils) (mm) | 1184 30.09 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 580 863 | lbs/1000' kgs/km |
Southwire Duraclad HCF MCAP Type MC Cable fully meets or exceeds the following requirements:
Southwire Duraclad HCF MCAP Type MC Cable is constructed with solid soft-drawn copper Type THHN circuit conductors (rated 90ºC dry), redundant grounding provided by an armor assembly comprised of interlocked armor with a bare aluminum grounding/ bonding conductor, and a green insulated copper grounding conductor. The insulated circuit and grounding conductors are cabled together and wrapped with a binder tape bearing the print legend. The bare aluminum grounding/bonding conductor is located outside the binding tape and has the same lay as the insulated conductors. Galvanized green steel interlocked armor is snugly wrapped around the conductor assembly. To insure proper cable termination, refer to the installation instructions provided with every reel and coil.