Southwire Armorlite® Type MC Cable is suitable for use as follows:
Stock # | 59301201 59301201 | |
No. of Conductors | 16 16 | |
Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
No. of Strands | 1 1 | |
Size (AWG) | 10 10 | |
Nom. OD (mils) (mm) | 1027 26.10 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 734 1093 | lbs/1000' kgs/km |
Southwire Armorlite® Type MC Cable meets or exceeds the requirements of the following:
Southwire Armorlite® Type MC Cable is constructed with soft-drawn copper, Type THHN/THWN conductors rated 90°C dry available in sizes 14 AWG through 2 AWG, and a green insulated grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly.