Southwire Armorlite® Type MC Cable is suitable for use as follows:
Stock # | 56844901 56844901 | |
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
No. of Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
Size (AWG) | 12 12 | |
Nom. OD (mils) (mm) | 585 14.86 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 120 179 | lbs/1000' kgs/km |
Southwire Armorlite® Type MC Cable meets or exceeds the requirements of the following:
Southwire Armorlite® Type MC Cable is constructed with soft-drawn copper, Type THHN/THWN conductors rated 90°C dry available in sizes 14 AWG through 2 AWG, and a green insulated grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly.