SPEC: 60320

Armorlite® Type MC THHN/THWN Aluminum Conductor Feeder Cable with Green Insulated Ground 120/208V Colors SPEC60320

Aluminum THHN/THWN-2 Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Green Insulated AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Armorlite® Type MC Feeder cable is suitable for use as follows:
- Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Environmental air-handling spaces per NEC 300.22 (C).
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Type THHN/THWN rated 90ºC Dry/ 75ºC Wet

Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Color Diameter Over Conductor (in) (cm) Cond. Strands Insulation Thickness (mils) (mm) Ground Size Diameter Over Armor (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
2/0 AWG 2/0 AWG
3 3
BK,RD,WE,GN BK,RD,WE,GN
0.376 0.96
12 12
60 1.52
1x4 1x4
1.318 3.35
704 1048
More Options
4/0 AWG 4/0 AWG
3 3
BK,RD,WE BK,RD,WE
0.474 1.20
19 19
60 1.52
1x1 1x1
1.584 4.02
1130 1682
More Options
4/0 AWG 4/0 AWG
4 4
BK,RD,BE,WE,GN BK,RD,BE,WE,GN
0.474 1.20
19 19
60 1.52
1x2 1x2
1.786 4.54
1429 2127
More Options
250 KCMIL 250 KCMIL
4 4
BK,RD,BE,WE BK,RD,BE,WE
0.52 1.32
22 22
70 1.78
1x3/0 1x3/0
1.962 4.98
1791 2665
More Options
350 KCMIL 350 KCMIL
4 4
BK,RD,BE,WE BK,RD,BE,WE
0.615 1.56
35 35
70 1.78
1x4/0 1x4/0
2.2 5.59
2319 3451
More Options
400 KCMIL 400 KCMIL
3 3
BK,RD,WE BK,RD,WE
0.659 1.67
35 35
70 1.78
1x3/0 1x3/0
2.041 5.18
1943 2892
More Options
500 KCMIL 500 KCMIL
4 4
BK,RD,BE,WE BK,RD,BE,WE
0.735 1.87
34 34
70 1.78
1x2/0 1x2/0
2.416 6.14
2926 4354
More Options
600 KCMIL 600 KCMIL
4 4
BK,RD,BE,WE BK,RD,BE,WE
0.812 2.06
58 58
80 2.03
1x250 1x250
2.688 6.83
3634 5408
More Options
750 KCMIL 750 KCMIL
4 4
BK,RD,BE,WE, BK,RD,BE,WE,
0.908 2.31
53 53
80 2.03
1x600 1x600
3.059 7.77
4657 6930

* Strand count meets minimum number per ASTM
Note: Conductor number = number of phase conductors. Does not include green ground.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
2/0 AWG 2/0 AWG
3 3
9.2 23.37
2395 1086.35
0.133 0.20
0.160 0.24
0.043 0.06
135 135
150 150
More Options
4/0 AWG 4/0 AWG
3 3
11.1 28.19
3808 1727.28
0.084 0.13
0.100 0.15
0.041 0.06
180 180
164 164
More Options
4/0 AWG 4/0 AWG
4 4
12.5 31.75
4062 1842.49
0.084 0.13
0.100 0.15
0.041 0.06
144 144
164 164
More Options
250 KCMIL 250 KCMIL
4 4
13.7 34.80
4800 2177.24
0.071 0.11
0.086 0.13
0.041 0.06
164 164
184 184
More Options
350 KCMIL 350 KCMIL
4 4
15.4 39.12
8400 3810.17
0.050 0.07
0.062 0.09
0.040 0.06
200 200
224 224
More Options
400 KCMIL 400 KCMIL
3 3
14.3 36.32
7200 3265.86
0.044 0.07
0.054 0.08
0.040 0.06
270 270
305 305
More Options
500 KCMIL 500 KCMIL
4 4
16.9 42.93
12000 5443.10
0.035 0.05
0.044 0.07
0.039 0.06
248 248
280 280
More Options
600 KCMIL 600 KCMIL
4 4
18.8 47.75
14400 6531.72
0.029 0.04
0.037 0.06
0.039 0.06
272 272
308 308
More Options
750 KCMIL 750 KCMIL
4 4
21.4 54.36
18000 8164.66
0.024 0.04
0.031 0.05
0.038 0.06
308 308
348 348

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.

Standards & References

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.

Construction

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B801
  2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  3. Ground: Green Insulated aluminum ground
  4. Filler:Fillers as needed
  5. Binder:Mylar tape
  6. Armor:Aluminum Interlocked Armor

Resources

There are no downloadable resources for this product.