Southwire Armorlite® Type MC Cable - Oversized Neutral is suitable for use as follows:
Stock # | 55520902 55520902 | |
No. of Conductors | 6 6 | |
Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
Size (AWG) | 12 12 | |
No. of Strands | Sol Sol | |
Nom. OD (mils) (mm) | 667 16.94 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 284 423 | lbs/1000' kgs/km |
Southwire Armorlite® Type MC Cable- Oversized Neutral meets or exceeds the following requirements:
Southwire Armorlite® Type MC Cable - Oversized Neutral is constructed with soft-drawn copper, Type THHN/THWN conductors rated 90°C dry available in sizes 14 AWG through 8 AWG, an oversized copper neutral conductor, and a green insulated grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. An optional PVC jacket can be applied over the armor.