Armorlite® Type MC Neutral Per Phase

Southwire #: 64357002

12/4 AWG Copper THHN/THWN Insulated Singles. Dedicated Neutral Conductor for Each Phase Conductor. Green Copper THHN Insulated Grounding Conductor. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire Armorlite® Type MC Cable –Neutral Per Phase is suitable for use as follows:

  • Applications affected by harmonics generated from non-linear switching loads, such as computers, variable frequency drives, electrical test equipment, and officeequipment.
  • Branch, feeder and service power distribution in commercial, industrial, institutional, and multiresidential buildings.
  • Fished or embedded in plaster.
  • Concealed or exposed installations.
  • Compliance with NEC 210.7 for multiple branch circuits
  • Environmental air-handling spaces per NEC 300.22 (C).
  • Places of Assembly per NEC 518.4 and theaters per NEC520.5.
  • Installation in cable tray and approvedraceways.
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).
  • Class I Div. 2, Class II Div 2, & Class III Div. 1 HazardousLocations.

Specifications

measurement
imperial metric
Stock # 64357002 64357002
No. of Conductors 8 8
Size (AWG or kcmil) 12 AWG 12 AWG
No. of Strands 1 1
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Size (AWG) 12 12
Nom. OD (mils) (mm) 661 16.80 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 263 391 lbs/1000' kgs/km

Standards & References

Southwire Armorlite® Type MC Cable – Neutral Per Phase meets or exceeds the following requirements:

  • UL 83
  • UL 1569
  • UL 1685
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • Federal Specification A-A59544 (formerly J-C-30B)
  • NFPA 70 (National Electrical Code), Article 330
  • Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
  • Jacketed & Non Jacketed will both pass " UL Test" & "FT4/IEEE 1202" (70,000 Btu/hr) VerticalCable Tray Flame Test
  • REACH/RoHS-2 (Chemical Limit) Compliant

Construction

Southwire Armorlite® Type MC Cable – Neutral Per Phase is constructed with solid soft-drawn copper Type THHN/THWN phase conductors, a dedicated neutral per phase conductor, and an insulated copper grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is applied over the conductors. Aluminum interlocking armor is applied over the cable assembly. An optional overall PVC jacket can be applied over the armor.

Resources

There are no downloadable resources for this product.