Southwire Blue Armorlite® Type MC Cable is suitable for use as follows:
Stock # | 59309001 59309001 | |
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
Size (AWG) | 10 10 | |
Nom. OD (mils) (mm) | 554 14.08 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 171 254 | lbs/1000' kgs/km |
Southwire Blue Armorlite® Type MC Cable meets or exceeds the requirements of the following:
Southwire Blue Armorlite® Type MC Cable is constructed with soft-drawn copper, Type THHN/THWN conductors rated 90°C dry available in sizes 14 AWG through 2 AWG, and a green insulated grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Blue aluminum interlocking armor is applied over the assembly.