Southwire Armorlite® Type AC Cable is suitable for use as follows:
• Feeder power distribution in commercial, industrial, institutional, and multi-residential buildings
• Fished or embedded in plaster
• Concealed or exposed installations
• Dry locations only
• Environmental air-handling spaces per NEC 300.22 (C)
• Installation in cable tray and approved raceways
• Under raised floors for information technology equipment conductors and cables per NEC Article 645
• Conductors are individually wrapped with a moisture-resistant, flame-retardant paper covering
• Type THHN/THWN rated 90ºC dry
• Anti-Short bushing are required
Southwire Armorlite® Type AC Cable - meets or exceeds the following requirements:
• UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
• Federal Specification A-A59544 (formerly J-C-30B)
• NFPA 70 (National Electrical Code), Article 320
• Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
| Cond. Size | 6 AWG 6 AWG | |
| Conductor Number | 4 4 | |
| Color | BK,RD,BE,WE BK,RD,BE,WE | |
| Diameter Over Conductor (in) (cm) | 0.179 0.45 | inch cm |
| Cond. Strands | 19 19 | |
| Insulation Thickness (mils) (mm) | 35 0.89 | mils mm |
| Diameter Over Armor (in) (cm) | 0.975 2.48 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 542 807 | lbs/1000' kgs/km |