Copper Riser MC™ Cable Type MC CU Feeder THHN/THWN-2 Conductors

Copper Riser MC™ Cable Type MC CU Feeder THHN/THWN-2 Conductors

SKU: 58673399
600/4 kcmil Copper THHN Insulated Singles. Bare Copper Grounding Conductor. UL Listed. 600 Volts. Binder Jacket for Continuous Conductor Support. Lightweight Aluminum Interlocked Armor.
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Conductor Color
Packaging

Application

Suitable for use as follows:

  • Riser Cable, vertical applications
  • Branch, feeder and service power distribution in commercial, industrial, institutional, and multiresidential buildings.
  • Concealed or exposed installations.
  • Power, lighting, control, and signal circuits
  • Fished or embedded in plaster
  • Installation in cable tray and approved raceways.
  • Concealed or exposed installations
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5
  • Installation in cable tray and approved raceways
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).

Specifications

measurement
imperial metric
Stock # 58673399 58673399
No. of Conductors 4 4
Size (AWG or kcmil) 600 KCMIL 600 KCMIL
No. of Strands 1 1
Insulation Thickness (mils) (mm) 70 1.78 mils mm
Size (AWG) 2 2
Nom. OD (mils) (mm) 3039 77.21 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 9194 13683 lbs/1000' kgs/km

Standards & References

Southwire's Armorlite® Type MC Cable - Multi-Circuit meets or exceeds the following requirements:

  • UL 83
  • UL 1569
  • UL 1685
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • Federal Specification A-A59544 (formerly J-C-30B)
  • NFPA 70 (National Electrical Code), Article 330
  • Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
  • Jacketed & Non Jacketed will both pass " UL Test" & "FT4/IEEE 1202" (70,000 Btu/hr) Vertical Cable Tray Flame Test
  • REACH/RoHS-2 (Chemical Limit) Compliant

Construction

Southwire Copper Riser MC™ is constructed with Type THHN/THWN-2 conductors and a bare equipment grounding conductor. A binder tape is wrapped over the conductors and an integral polymeric binder jacket is applied under armor for continuous conductor support. Aluminum interlocking armor is applied snuggly over the assembly. An optional overall PVC Jacket can be applied over the armor.

Resources

There are no downloadable resources for this product.