Armorlite® Type MC - Copper Feeder

SKU: 55383999
350/4 AWG Copper THHN Insulated Singles. Copper Grounding Conductor. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor.
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Suitable for use as follows:

  • Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
  • Fished or embedded in plaster.
  • Concealed or exposed installations.
  • Environmental air-handling spaces per NEC 300.22 (C).
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).
  • Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.

Specifications

measurement
imperial metric
Stock # 55383999 55383999
No. of Conductors 4 4
Size (AWG or kcmil) 350 KCMIL 350 KCMIL
No. of Strands 37 37
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Size (AWG) 1 1
Nom. OD (mils) (mm) 2303 58.50 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 5324 7923 lbs/1000' kgs/km

Standards & References

Southwire Armorlite® Type MC Cable meets or exceeds the following requirements:

  • UL 83
  • UL 1569
  • UL 1685
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • Federal Specification A-A59544 (formerly J-C-30B)
  • Jacketed & Non Jacketed will both pass "UL Test" & "FT4/IEEE 1202" (70,000 Btu/hr) Vertical Cable
  • Tray Flame Test
  • NFPA 70 (National Electrical Code), Article 330
  • Listed for use in UL 1, 2, and 3 Hour Through-Penetration Fire Stop Systems
  • REACH/RoHS-2 (Chemical Limit) Compliant

Construction

Southwire Armorlite® Type MC Cable is constructed with soft-drawn copper, Type THHN/THWN-2 conductors rated 90°C dry, and a bare copper grounding conductor for sizes 1/0 AWG and larger. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. Also available in steel. Conductors are black with phase identification. Colors available upon request with economic order quantity.

Resources

There are no downloadable resources for this product.