Suitable for use as follows:
Stock # | 55255299 55255299 | |
No. of Conductors | 4 4 | |
Size (AWG or kcmil) AWG or kcmil mm2 | 4/0 AWG 4/0 AWG | |
No. of Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 50 1.27 | mils mm |
Size (AWG) | 3 3 | |
Nom. OD (mils) (mm) | 1795 45.60 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 3356 4995 | lbs/1000' kgs/km |
Southwire Armorlite® Type MC Cable meets or exceeds the following requirements:
Southwire Armorlite® Type MC Cable is constructed with soft-drawn copper, Type THHN/THWN-2 conductors rated 90°C dry, and a bare copper grounding conductor for sizes 1/0 AWG and larger. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. Also available in steel. Conductors are black with phase identification. Colors available upon request with economic order quantity.