Alumaflex™ Type MC XHHW-2

SKU: 64339889
750 kcmil AlumaFlex™ XHHW-2 Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Bare AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 Volts. Lightweight Aluminum Interlocked Armor
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Suitable for use as follows:

  • Branch, feeder and service power distribution under high ambient temperatures in commercial, industrial, institutional, and multi-residential buildings.
  • Power, lighting, control, and signal circuits.
  • Fished or embedded in plaster.
  • Concealed or exposed installations.
  • Environmental air-handling spaces per NEC 300.22 (C).
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
  • Installation in cable tray and approved raceways
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).
  • Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.

Specifications

measurement
imperial metric
Stock # 64339889 64339889
No. of Conductors 3 3
Size (AWG or kcmil) 750 KCMIL 750 KCMIL
No. of Strands 58 58
Insulation Thickness (mils) (mm) 80 2.03 mils mm
Size (AWG) 1/0 1/0
Nom. OD (mils) (mm) 2624 66.67 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 3026 4503 lbs/1000' kgs/km

Standards & References

Southwire AlumaFlex™ Type MC-XHHW-2 Cable meets or exceeds the requirements:

  • UL 44
  • UL 1569
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • ICEA S-95-658 (NEMA WC70)
  • Federal Specification A-A59544 (formerly J-C-30B)
  • IEEE 1202 (70,000 Btu/hr) Vertical Cable Tray Flame Test
  • NFPA 70 (National Electrical Code), Article 330
  • Listed for use in UL 1, 2, and 3 Hour Through-Penetration Firestop Systems
  • REACH/RoHS-2 (Chemical Limit) Compliant

Construction

Southwire AlumaFlex™Type MC-XHHW-2 Cable with Triple E™Aluminum Alloy is constructed with Type XHHW-2 conductors rated 90˚ C dry, and a bare equipment grounding conductor. Conductors are AlumaFlex™ AA-8000 series aluminum alloy compact stranded. A binder tape is wrapped over the conductors. Aluminum interlocking armor is applied over the assembly. Refer to color chart for conductor color sequence.

Resources

There are no downloadable resources for this product.