Suitable for use as follows:
Stock # | 55990989 55990989 | |
No. of Conductors | 4 4 | |
Size (AWG or kcmil) AWG or kcmil mm2 | 350 KCMIL 350 KCMIL | |
No. of Strands | 35 35 | |
Size (AWG) | 1/0 1/0 | |
Nom. OD (mils) (mm) | 2133 54.19 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2132 3172 | lbs/1000' kgs/km |
Southwire AlumaFlex™ Type MC Cable with Triple E™ Aluminum Alloy meets or exceeds these requirements:
Southwire AlumaFlex™ Type MC Cable with Triple E™ Aluminum Alloy is constructed with Type THHN/THWN-2 conductors rated 90˚ C dry, and a bare equipment grounding conductor. Conductors are AlumaFlex™ AA-8000 series aluminum alloy compact stranded. A binder tape is wrapped over the conductors. Aluminum interlocking armor is applied over the assembly. Conductors also available in High Voltage Colors.