Alumaflex™ Feeder Metal Clad Cable with Aluminum THHN Conductors

Alumaflex™ Feeder Metal Clad Cable with Aluminum THHN Conductors

Suitable for use as follows:
Download Category Specifications:
PDF Excel Table

Application

600/4 kcmil AlumaFlex™ THHN/THWN-2 Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Bare AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 Volts. Lightweight Aluminum Interlocked Armor.

  • Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
  • Power, lighting circuits.
  • Fished or embedded in plaster
  • Concealed or exposed installations.
  • Environmental air-handling spaces per NEC 300.22 (C).
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
  • Installation in cable tray and approved raceways.
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).
  • Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
565427 3 3 1/0 AWG 1/0 AWG 10 10 50 1.27 4 4 1190 30.23 601 894
563365 4 4 1/0 AWG 1/0 AWG 10 10 50 1.27 4 4 1304 33.13 758 1128
563370 3 3 2/0 AWG 2/0 AWG 12 12 50 1.27 4 4 1276 32.42 706 1050
563374 4 4 2/0 AWG 2/0 AWG 12 12 50 1.27 4 4 1400 35.58 896 1333
559894 4 4 3/0 AWG 3/0 AWG 16 16 50 1.27 4 4 1614 41.00 1137 1692
562708 3 3 4/0 AWG 4/0 AWG 19 19 50 1.27 2 2 1590 40.39 1087 1618
596515 4 4 4/0 AWG 4/0 AWG 19 19 50 1.27 1 1 1793 45.54 1403 2088
559647 3 3 250 KCMIL 250 KCMIL 22 22 60 1.52 1 1 1735 44.07 1294 1925
556793 4 4 250 KCMIL 250 KCMIL 22 22 60 1.52 3/0 3/0 2089 53.07 1749 2602
561287 3 3 300 KCMIL 300 KCMIL 35 35 60 1.52 1/0 1/0 1843 46.81 1497 2227
641857 4 4 300 KCMIL 300 KCMIL 35 35 60 1.52 1 1 2022 51.37 1873 2788
560508 3 3 350 KCMIL 350 KCMIL 35 35 60 1.52 1 1 1942 49.33 1655 2463
561285 4 4 350 KCMIL 350 KCMIL 35 35 60 1.52 4/0 4/0 2377 60.38 2274 3384
557773 3 3 400 KCMIL 400 KCMIL 35 35 60 1.52 1 1 2035 51.69 1832 2726
559911 4 4 400 KCMIL 400 KCMIL 35 35 60 1.52 3/0 3/0 2237 56.82 2423 3606
561253 3 3 500 KCMIL 500 KCMIL 35 35 60 1.52 250 250 2243 56.97 2335 3475
559870 4 4 500 KCMIL 500 KCMIL 34 34 60 1.52 250 250 2672 67.88 2996 4458
586488 3 3 600 KCMIL 600 KCMIL 58 58 70 1.78 400 400 2642 67.12 3015 4486
552543 4 4 600 KCMIL 600 KCMIL 58 58 70 1.78 250 250 2662 67.61 3499 5208
563046 3 3 750 KCMIL 750 KCMIL 58 58 70 1.78 1/0 1/0 2620 66.56 3121 4645
552746 4 4 750 KCMIL 750 KCMIL 53 53 70 1.78 4/0 4/0 2891 73.44 4129 6144

Standards & References

Southwire AlumaFlex™ Type MC Cable with Triple E™ Aluminum Alloy meets or exceeds these requirements:

  • UL 83
  • UL 1569
  • UL 1685
  • Federal Specification A-A59544 (formerly J-C-30B)
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • IEEE 1202 (70,000 Btu/hr) Vertical Cable Tray Flame Test
  • NFPA 70 (National Electrical Code), Article 330
  • REACH/RoHS-2 (Chemical Limit) Compliant
  • Listed for use in UL 1, 2, and 3 Hour Through-Penetration Firestop Systems

Construction

Southwire AlumaFlex™ Type MC Cable with Triple E™ Aluminum Alloy is constructed with Type THHN/THWN-2 conductors rated 90˚ C dry, and a bare equipment grounding conductor. Conductors are AlumaFlex™ AA-8000 series aluminum alloy compact stranded. A binder tape is wrapped over the conductors. Aluminum interlocking armor is applied over the assembly. Conductors also available in High Voltage Colors.

  • Lightweight aluminum armor--as much as 45% lighter than steel MC Cable.
  • Available with Southwire pulling heads and on stacked reels
  • Available in custom constructions and lengths
  • UL Classified 1, 2, and 3 hour Through Penetration Firestop Systems: W-J-3037, W-L-3110, W-L-3113, W-L-3117, W-L-3120, W-L-3121, W-L-3160, C-AJ-3115, C-AJ-3140, C-AJ-3142, C-AJ-3145, C-AJ-3173, C-AJ-3202, C-AJ-4065, C-AJ-4066, F-C-3038.
  • Cable reverse wound on reel for ease of pulling and installation. When pulling from coils, pull from inside to ensure ease of installation.
  • Anti-short bushings are not required for use with MC cable per the NEC and UL

Resources

There are no downloadable resources for this product.