Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 28,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.
Stock # | 66044101 66044101 | |
No. of Conductors | 1 1 | |
Size (AWG or kcmil) | 1/0 AWG 1/0 AWG | |
No. of Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 280 7.11 | mils mm |
Nom. OD (mils) (mm) | 1270 32.26 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1008 1500 | lbs/1000' kgs/km |
Southwire 28kV HI-DRI Primary UD TRXLP Cable meets or exceeds the following ASTM specifications:
The cable is composed of a moisture blocked reverse lay, compressed stranded soft drawn copper, covered by a semi-conducting cross-linked polyethylene strand shield, a tree-retardant cross-linked polyethylene primary insulation, and a semi-conducting cross-linked polyethylene insulation shield. Conductors are available with 100% insulation level. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Red extruded stripes available upon request.