3/0-18 MB AL CPTRED H16/H26 28KV 280 mils 100% TRXLP 25x14 HiDri Plus POLY JACKET/RED STRIPE/CSA

Southwire #: 66299501

Aluminum Conductor. TRXLP Insulation. Bare Copper Concentric Neutrals. Low Density Polyethylene Jacket.

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 28,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

Stock # 66299501 66299501
No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 3/0 AWG 3/0 AWG
No. of Strands 18 18
Insulation Thickness (mils) (mm) 280 7.11 mils mm
Nom. OD (mils) (mm) 1331 33.81 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 979 1457 lbs/1000' kgs/km

Standards & References

Southwire 28kV HI-DRI Primary UD TRXLP Cable meets or exceeds the following ASTM specifications:

  • B231: Aluminum 1350 Conductors, Concentric-Lay-Stranded
  • B609: Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • B3: Soft Annealed Copper Wire
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1
  • CSA

Construction

The cable is composed of a moisture blocked unilay compact stranded 1350-H16/26 aluminum phase conductor, covered by a semi-conducting cross-linked polyethylene strand shield, a tree-retardant cross-linked polyethylene primary insulation, and a semi-conducting cross-linked polyethylene insulation shield. Conductors are available with 100% insulation level. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Has red extruded stripes.