2-7 MB AL CPRESS H16/H26 SUPER SMOOTH 25KV 260 mils 100% TRXLP 10x14 HiDri Plus POLY JACKET - SACRAMENTO MUNI UTIL DIST

Southwire #: 32085325

Aluminum Conductor. TRXLP Insulation. Bare Copper Concentric Neutrals. Low Density Polyethylene Jacket.

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Packaging

Application

Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 25,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

measurement
imperial metric
Stock # 32085325 32085325
No. of Conductors 1 1
Size (AWG or kcmil) 2 AWG 2 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 260 6.60 mils mm
Nom. OD (mils) (mm) 1151 29.24 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 593 883 lbs/1000' kgs/km

Standards & References

Southwire 25kV HI-DRI Primary UD TRXLP Cable meets or exceeds the following ASTM specifications:

  • B231: Aluminum 1350 Conductors, Concentric-Lay-Stranded
  • B609: Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • B3: Soft Annealed Copper Wire
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1

Construction

The cable is composed of a moisture blocked unilay compressed stranded 1350-H16/26 aluminum phase conductor, covered by a semi-conducting cross-linked polyethylene strand shield, a tree-retardant cross-linked polyethylene primary insulation, and a semi-conducting cross-linked polyethylene insulation shield. Conductors are available with 100% insulation level. Has a Super Smooth conductor shield. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Red extruded stripes available upon request.