350-37 MB CU CPRESS SD 15KV 220 mils 133% TRXLP 18x12 POLY JACKET/RED STRIPE

350-37 MB CU CPRESS SD 15KV 220 mils 133% TRXLP 18x12 POLY JACKET/RED STRIPE

SKU: 62816799
Copper Conductor. TRXLP Insulation. Bare Copper Concentric Neutrals. Low Density Polyethylene Jacket.
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 15,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

measurement
imperial metric
Stock # 62816799 62816799
No. of Conductors 1 1
Size (AWG or kcmil) 350 KCMIL 350 KCMIL
No. of Strands 37 37
Insulation Thickness (mils) (mm) 220 5.59 mils mm
Nom. OD (mils) (mm) 1512 38.42 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 2047 3046 lbs/1000' kgs/km

Standards & References

Southwire 15kV HI-DRI Primary UD TRXLP Cable meets or exceeds the following ASTM specifications:

  • B3: Soft Annealed Copper Wire
  • B8: Concentric-Lay-Stranded Copper Conductors, Hard, Medium-Hard or Soft
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1

Construction

The cable is composed of a moisture blocked reverse lay, compressed stranded soft drawn copper, covered by a semi-conducting cross-linked polyethylene strand shield, a tree-retardant cross-linked polyethylene primary insulation, and a semi-conducting cross-linked polyethylene insulation shield. Conductors are available with 133% insulation level. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Has red extruded stripes.