1000-61 MB CU CPRESS SD 15KV 175 mils 100% TRXLP 26x12 POLY JACKET/RED STRIPE

1000-61 MB CU CPRESS SD 15KV 175 mils 100% TRXLP 26x12 POLY JACKET/RED STRIPE

SKU: 62036725
Copper Conductor. TRXLP Insulation. Bare Copper Concentric Neutrals. Low Density Polyethylene Jacket.
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 15,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

measurement
imperial metric
Stock # 62036725 62036725
No. of Conductors 1 1
Size (AWG or kcmil) 1000 KCMIL 1000 KCMIL
No. of Strands 61 61
Insulation Thickness (mils) (mm) 175 4.45 mils mm
Nom. OD (mils) (mm) 1942 49.34 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 4477 6663 lbs/1000' kgs/km

Standards & References

Southwire 15kV HI-DRI Primary UD TRXLP Cable meets or exceeds the following ASTM specifications:

  • B3: Soft Annealed Copper Wire
  • B8: Concentric-Lay-Stranded Copper Conductors, Hard, Medium-Hard or Soft
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1

Construction

The cable is composed of a moisture blocked reverse lay, compressed stranded soft drawn copper, covered by a semi-conducting cross-linked polyethylene strand shield, a tree-retardant cross-linked polyethylene primary insulation, and a semi-conducting cross-linked polyethylene insulation shield. Conductors are available with 100% insulation level. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Has red extruded stripes.