2-7 MB CU CPRESS SD 15KV 220 mils 133% EPR 16x14 POLY JACKET/RED STRIPE

2-7 MB CU CPRESS SD 15KV 220 mils 133% EPR 16x14 POLY JACKET/RED STRIPE

SKU: 61769901
Aluminum or Copper Conductor. EPR Insulation. Bare Copper Concentric Neutrals. Low Density Polyethylene Jacket.
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 15,000 volts or less and at conductor temperatures not to exceed 105°C for normal operation.

Specifications

measurement
imperial metric
Stock # 61769901 61769901
No. of Conductors 1 1
Size (AWG or kcmil) 2 AWG 2 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 220 5.59 mils mm
Nom. OD (mils) (mm) 1071 27.21 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 789 1174 lbs/1000' kgs/km

Standards & References

Southwire 15kV Primary UD EPR Cable meets or exceeds the following ASTM specifications:

  • B3: Soft Annealed Copper Wire
  • B8: Concentric-Lay-Stranded Copper Conductors, Hard, Medium-Hard or Soft
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1

Construction

The cable is composed of a moisture blocked reverse lay, compressed stranded soft drawn copper, covered by a semi-conducting cross-linked polyethylene strand shield, an ethylene propylene rubber primary insulation, and a semiconducting cross-linked polyethylene insulation shield. Conductors are available with 133% insulation level. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Has red extruded stripes.

Resources

There are no downloadable resources for this product.