Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 15,000 volts or less and at conductor temperatures not to exceed 105°C for normal operation.
Stock # | 62518115 62518115 | |
No. of Conductors | 1 1 | |
Size (AWG or kcmil) | 1500 KCMIL 1500 KCMIL | |
No. of Strands | 91 91 | |
Insulation Thickness (mils) (mm) | 220 5.59 | mils mm |
Nom. OD (mils) (mm) | 2367 60.14 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 3806 5664 | lbs/1000' kgs/km |
Southwire 15kV Primary UD EPR Cable meets or exceeds the following ASTM specifications:
The cable is composed of a moisture blocked reverse lay compressed stranded 1350-H16/26 aluminum phase conductor,covered by a semi-conducting cross-linked polyethylene strand shield, an ethylene propylene rubber primary insulation, and a semiconducting cross-linked polyethylene insulation shield. Conductors are available with 133% insulation level. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Has red extruded stripes.