3/C CU 5kV 115 NLEPR 133% PVC MV-105

Type MV-105 Single Conductor Copper, 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Chlorinated Polyethylene (CPE) Jacket, Dual Rated UL/CSA

Download Category Specifications
PDF Excel Table

Application

Southwire’s 5KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
550514
1 1
2 AWG 2 AWG
7 7
115 2.92
755 19.18
458 682
643380
3 3
2 AWG 2 AWG
7 7
220 5.59
6 6
2032 51.62
2163 3219
956300
3 3
1/0 AWG 1/0 AWG
19 19
115 2.92
4 4
1762 44.76
2220 3304
958371
3 3
2/0 AWG 2/0 AWG
19 19
115 2.92
undefined undefined
1857 47.18
2571 3826
558171
3 3
3/0 AWG 3/0 AWG
19 19
115 2.92
3 3
1965 49.92
2953 4395
957456
3 3
4/0 AWG 4/0 AWG
19 19
115 2.92
3 3
2056 52.23
3527 5249
958386
3 3
250 KCMIL 250 KCMIL
37 37
115 2.92
2 2
2209 56.12
4060 6042
955179
3 3
350 KCMIL 350 KCMIL
37 37
115 2.92
2 2
2388 60.68
5198 7735
958397
3 3
500 KCMIL 500 KCMIL
37 37
115 2.92
1 1
2658 67.53
6949 10341
557496
3 3
750 KCMIL 750 KCMIL
61 61
115 2.92
1/0 1/0
3166 80.43
9972 14841

Standards & References

Construction

Resources

There are no downloadable resources for this product.