Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerially supported by a messenger and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.
Conductor | Ground Wire | ||||||||
No. of Conductors | Size (AWG or kcmil) | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | |
956490 | 3 3 | 2 AWG 2 AWG | 7 7 | 220 5.59 | 6 6 | 2032 51.62 | 2221 3305 | ||
958306 | 3 3 | 1/0 AWG 1/0 AWG | 19 19 | 220 5.59 | 4 4 | 2215 56.28 | 2750 4093 | ||
956284 | 3 3 | 4/0 AWG 4/0 AWG | 19 19 | 220 5.59 | 3 3 | 2516 63.91 | 4279 6368 | ||
558288 | 3 3 | 250 KCMIL 250 KCMIL | 37 37 | 220 5.59 | 2 2 | 2628 66.76 | 4805 7151 | ||
958322 | 3 3 | 350 KCMIL 350 KCMIL | 37 37 | 220 5.59 | 2 2 | 2935 74.56 | 6200 9226 | ||
958330 | 3 3 | 500 KCMIL 500 KCMIL | 37 37 | 220 5.59 | 1 1 | 3162 80.33 | 7943 11821 |