Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.
Conductor | Ground Wire | ||||||||
No. of Conductors | Size (AWG or kcmil) | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | |
584041 | 3 3 | 1/0 AWG 1/0 AWG | 19 19 | 220 5.59 | 4 4 | 2222 56.45 | 2870 4271 | ||
584042 | 3 3 | 3/0 AWG 3/0 AWG | 19 19 | 220 5.59 | 3 3 | 2418 61.44 | 3738 5563 | ||
560251 | 3 3 | 4/0 AWG 4/0 AWG | 19 19 | 220 5.59 | 3 3 | 2516 63.91 | 4300 6400 | ||
563785 | 3 3 | 350 KCMIL 350 KCMIL | 37 37 | 220 5.59 | 2 2 | 2929 74.40 | 6212 9244 | ||
561232 | 3 3 | 500 KCMIL 500 KCMIL | 37 37 | 220 5.59 | 1 1 | 3212 81.58 | 8057 11990 |