2-19 TINCU 175EPR/80CPE 15KV BLACK NON-UL

Southwire #: 57978399

Single Conductor Tinned Copper EPDM Insulation with a CPE Jacket Non-Shielded Jumper Cable

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s medium voltage non-shielded cable is intended for use in substations installed on insulators and inside switchgear isolated from ground and where a non-shielded cable is desired. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C. See Table 2 for installation guidelines.

Specifications

Stock # 57978399 57978399
No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 2 AWG 2 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 827 21.01 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 469 698 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire

Construction

  • Conductor:Tinned copper class B or C
  • Tape:Binder tape for ease of insulation removal
  • Insulation:Heat, moisture, and ozone resistant Ethylene Propylene Diene Monomer (EPDM)
  • Jacket:Thermoplastic Chlorinated Polyethylene CPE jacket

Resources

There are no downloadable resources for this product.