1/C CU 8kV 140 NLEPR 133% CPE MV-105

Type MV-105 Single Conductor Copper, 140 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Chlorinated Polyethylene (CPE) Jacket, Dual Rated UL/CSA

Download Category Specifications
PDF Excel Table

Application

Southwire’s 8KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
584285
1 1
4/0 AWG 4/0 AWG
19 19
140 3.56
1056 26.82
1086 1616
646576
1 1
250 KCMIL 250 KCMIL
37 37
140 3.56
1108 28.14
1227 1826
555204
1 1
500 KCMIL 500 KCMIL
37 37
140 3.56
1332 33.83
2127 3166
568211
1 1
750 KCMIL 750 KCMIL
61 61
140 3.56
1544 39.22
3020 4494

Standards & References

Construction

Resources

There are no downloadable resources for this product.