1/C CU 5kV 115 NLEPR 133% LSZH MV-105

Type MV-105 Single Conductor Copper, 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, SOLONON® Low Smoke Zero Halogen (LSZH) Jacket, Dual Rated UL/CSA

Download Category Specifications
PDF Excel Table

Application

Southwire’s 5KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -25°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
890653
1 1
2 AWG 2 AWG
7 7
115 2.92
755 19.18
463 689
890654
1 1
350 KCMIL 350 KCMIL
37 37
115 2.92
1157 29.39
1554 2312
574675
3 3
500 KCMIL 500 KCMIL
37 37
115 2.92
1 1
2658 67.53
6989 10401
551996
1 1
750 KCMIL 750 KCMIL
61 61
115 2.92
1494 37.95
2968 4416

Standards & References

Construction